Download document () of 20
We make what matters work*

PAU103100

Eaton Crouse-Hinds series Redapt PAU stopping plug, Brass, Unplated, 1" NPT, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt PAU stopping plug
Catalog Number
PAU103100
EAN
5056039132590
Product Length/Depth
16 mm
Product Height
33.4 mm
Product Width
33.4 mm
Product Weight
0.111 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
NEMA Rating
3
Ingress protection (IP) ratings
IP66
IP67
IP68

Product specifications

Type
Type A
Material
Brass
Plating
Unplated
Thread Size
1"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.