Download document () of 20
We make what matters work*

PB2-4XSS6

Eaton B-Line series push button enclosures, 5.75" height, 3" length, 3.25" width, NEMA 4X, Screw cover, PB4XSS6 enclosure, Surface mounted, Small single door, External mounting feet, 316 stainless steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PB2-4XSS6
UPC
782051137026
Product Length/Depth
3 in
Product Height
5.75 in
Product Width
3.25 in
Product Weight
2.1 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Country of origin
US
Special features
Removable cover, recessed pull ring, s.s. screws
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
316 stainless steel
Cover type
Screw
Wall thickness
16 gauge
Model
PB4XSS6 enclosure
Mounting method
Surface
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.