Download document () of 20
We make what matters work*

PB4B

Eaton B-Line series push button enclosures, 6.62" height, 3.5" length, 5" width, NEMA 12, Hinged cover, PBB enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PB4B
UPC
782051700848
Product Length/Depth
3.5 in
Product Height
6.62 in
Product Width
5 in
Product Weight
4.2 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Removable cover, recessed pull ring, plated screws
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
PBB enclosure
Mounting method
Surface
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.