Photo is representative
Download
Eaton Bussmann series fast-acting fuse, 3A, 250 Vac, 450 Vdc
| Product Name |
Eaton Bussmann series fast-acting fuse
|
| Catalog Number |
PCC-3-R
|
| UPC |
051712503815
|
| Product Length/Depth |
0.35 in
|
| Product Height |
0.32 in
|
| Product Width |
0.184 in
|
| Product Weight |
0.002 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL |
| Amperage Rating |
3 A
|
| Interrupt rating |
50 AIC at 250 Vac
4.4 kAIC at 350 Vdc 10 kAIC at 125 Vac |
| Voltage rating |
250 Vac, 450 Vdc
|
| Material |
Board washable
|
| Packaging type |
Standard
|
| Fuse indicator |
Non-indicating
|
| Quantity |
5
|
| Special features |
Radial leaded
|
| Used with |
Radial leads
|