Download document () of 20
We make what matters work*

PCEF10PLN0314SAY

Free-hanging Receptacle - size 10 - 3 contacts size 14 - Female; PCEF10PLN0314SAY

General specifications

Product Name
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
Catalog Number
PCEF10PLN0314SAY
Product Length/Depth
61.3 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
0 g

Product specifications

Connector type
Receptacle
Contact gender
Socket (Female)
Coupling type
Thread
Shell size
10
Receptacle type
In-Line Receptacle
Number Of Contacts
3

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.