Photo is representative
Download
Eaton Bussmann series fast-acting fuse, 5A, 125 Vac, 400 Vdc
Product Name |
Eaton Bussmann series fast-acting fuse
|
Catalog Number |
PCI-5-R
|
UPC |
051712504010
|
Product Length/Depth |
0.35 in
|
Product Height |
0.32 in
|
Product Width |
0.184 in
|
Product Weight |
0.004 lb
|
Compliances |
RoHS Compliant
|
Amperage Rating |
5 A
|
Interrupt rating |
10 kAIC at 125 Vac
1 kAIC at 450 Vdc |
Voltage rating |
125 Vac, 400 Vdc
|
Material |
Board washable
|
Packaging type |
Standard
|
Fuse indicator |
Non-indicating
|
Mounting method |
PCS socket
|
Quantity |
5
|
Used with |
Radial leads
|