Download document () of 20
We make what matters work*

PCT

Eaton Bussmann series PCT fuse holder, 60 Vdc, 125 Vdc, 15 A, Single-pole

General specifications

Product Name
Eaton Bussmann series PCT fuse holder
Catalog Number
PCT
UPC
051712186988
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.3 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Indicating fuses
Amperage Rating
15 A
Number of poles
Single-pole
Voltage rating
60 Vdc, 125 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.