Knowledge Search
Download document () of 20
We make what matters work*

PDB220-1

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 175 A, Single-pole, SCCR: 200 kA (12 To 4 AWG), 100 kA (14 To 4 AWG), Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB220-1
UPC
051712637725
Product Length/Depth
2.85 in
Product Height
1.68 in
Product Width
1.6 in
Product Weight
0.19 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 200 kAIC (#12-4 AWG), 100 kAIC (#14-4 AWG)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Single-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.