Knowledge Search
Download document () of 20

PDB220-2

Eaton Bussmann series PDB power distribution block, 600 V, 175 A, Two-pole, SCCR: 200 kAIC, Panel, Tin-plated aluminum connectors, Operating temp -20° to 120°C

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB220-2
UPC
051712001717
Product Length/Depth
2.88 in
Product Height
1.75 in
Product Width
2.14 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
Contact factory
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 200 kAIC
Voltage rating
600 V

Physical details

Material
Tin plated aluminum connectors
Number of poles
Two-pole
Number of terminals
5
Operating Temperature
-20° to 120°C
Type
Power distribution block

General information

Mounting
Panel
Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.