Knowledge Search
Download document () of 20

PDB321-1

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 175 A, Single-pole, SCCR: 200 kA, Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB321-1
UPC
051712637848
Product Length/Depth
5.25 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.57 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 200 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Single-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.