Knowledge Search
Download document () of 20
We make what matters work*

PDB321-3

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 175 A, Three-pole, SCCR: 200 kA, Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB321-3
UPC
051712637862
Product Length/Depth
3.99 in
Product Height
3.2 in
Product Width
5.21 in
Product Weight
1.32 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 200 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Three-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.