Knowledge Search
Download document () of 20
We make what matters work*

PDB323-3

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 310 A, Three-pole, SCCR: 200 kA (8 To 4 AWG), 100 kA (12 To 4 AWG), Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB323-3
UPC
051712637817
Product Length/Depth
6.5 in
Product Height
3.74 in
Product Width
5.5 in
Product Weight
2.7 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 200 kAIC (#6-2 AWG), 100 kAIC (#14-2 AWG)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Three-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.