Knowledge Search
Download document () of 20
We make what matters work*

PDB370-1

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 310 A, Single-pole, SCCR: 200 kA (8 To 4 AWG), 100 kA (14 To 4 AWG), Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB370-1
UPC
051712637763
Product Length/Depth
4 in
Product Height
3.22 in
Product Width
1.75 in
Product Weight
0.75 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 200 kAIC (#6-2 AWG), 100 kAIC (#14-2 AWG)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Single-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.