Knowledge Search
Download document () of 20
We make what matters work*

PDBFS504

Eaton Bussmann series PDBFS power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 760 A, SCCR: 200 kA (500 KCMIL), 100 kA (6 AWG To 500 KCMIL), Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDBFS power distribution block
Catalog Number
PDBFS504
UPC
051712659925
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
3 in
Product Weight
1.009 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
760A
Short-circuit rating
SCCR: 200 kAIC (500 kcmil), 100 kAIC (#6-500 kcmil)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.