Download document () of 20
We make what matters work*

PDC53K1600E2WM

Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU, ZSI & Relays, Conductor Extensions-Metric

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDC53K1600E2WM
UPC
786689401740
Product Length/Depth
470 mm
Product Height
274 mm
Product Width
305 mm
Product Weight
29937 g
Compliances
Contact Manufacturer

Product specifications

Type
Power Defense

Export product specification