Knowledge Search
Download document () of 20
We make what matters work*

PDE710032

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Earth-fault release, 30mA, 3p, mounting on the right side

General specifications

Product Name
Eaton Moeller series Power Defense earth-fault relay
Catalog Number
PDE710032
EAN
9010238139862
Product Length/Depth
220 mm
Product Height
80 mm
Product Width
105 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Technical data - electrical

Rated operating voltage (Ue) - max
415 V
Rated control supply voltage (Us) at AC, 50 Hz - min
200 V
Rated control supply voltage (Us) at AC, 50 Hz - max
415 V
Rated control supply voltage (Us) at AC, 60 Hz - min
200 V
Rated control supply voltage (Us) at AC, 60 Hz - max
415 V
Rated control supply voltage (Us) at DC - min
0 V
Rated fault current - min
0.03 A
Rated fault current - max
0.03 A
Power on-delay time - min
30 ms
Power on-delay time - max
30 ms

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.