Download document () of 20
We make what matters work*

PDG1X3TS125

Eaton Power Defense molded case circuit breaker accessory terminal, Molded case circuit breaker, 125 A, Three-pole, Frame J-K, Frame 1

General specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDG1X3TS125
UPC
786689213329
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.08 lb
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
125 A
Frame size
Frame J-K
Frame
1
Number of poles
Three-pole
Type
Molded case circuit breaker

Export product specification