Eaton Power Defense molded case circuit breaker accessory din rail adapter, Two-pole, three-pole, four-pole, Frame J-K, Frame 1
Product Name |
Eaton Power Defense DIN rail adapter
|
Catalog Number |
PDG1XDIN234P
|
UPC |
786689165352
|
Product Length/Depth |
3.7 in
|
Product Height |
0.05 in
|
Product Width |
4.5 in
|
Product Weight |
0.22 lb
|
Compliances |
Contact Manufacturer
|
Frame size |
Frame J-K
|
Frame |
1
|
Number of poles |
Four-pole
Three-pole Two-pole |
Type |
DIN Rail adapter
|