Download document () of 20
We make what matters work*

PDG1XHMDS

Eaton Power Defense molded case circuit breaker, Door handle, Standard lockable handle and mechanism, Frame 1

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG1XHMDS
UPC
786689320928
Product Length/Depth
14 in
Product Height
4.5 in
Product Width
4.75 in
Product Weight
1.6 lb
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Frame
1
Type
Door handle
Application
Standard lockable handle and mechanism

Export product specification