Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG1 Right, off only, PD1 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 1
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDG1XPLKROFF
|
| UPC |
786689238483
|
| Product Length/Depth |
3.2 in
|
| Product Height |
0.2 in
|
| Product Width |
2.2 in
|
| Product Weight |
0.04 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
UL 489 CSA IEC 60947-2 |
| Used with |
Power Defense
|
| Circuit breaker type |
PD1 Global
|
| Frame size |
Frame J-K
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Frame |
1
|
| Type |
Padlock hasp
|
| Special features |
PDG1 Right, off only
|