Download document () of 20
We make what matters work*

PDG2XIB

Eaton Power Defense molded case circuit breaker accessory interphase barrier, Interphase barriers, PD2 Global, Power Defense, Power Defense, Frame 2

General specifications

Product Name
Eaton Power Defense interphase barriers
Catalog Number
PDG2XIB
UPC
786689242046
Product Length/Depth
81 mm
Product Height
10 mm
Product Width
56 mm
Product Weight
17 g
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Series
Power Defense
Frame
2
Type
Interphase barriers

Export product specification