Download document () of 20
We make what matters work*

PDG2XPLKL

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG2 Side left, On/Off, PD2 Global, Power Defense, Frame J-K, Power Defense, For left side mount, Frame 2

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG2XPLKL
UPC
786689242152
Product Length/Depth
152.4 mm
Product Height
17.78 mm
Product Width
25 mm
Product Weight
68.03886 g
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense
Frame
2
Mounting Method
Left
Type
Padlock hasp
Special features
PDG2 Side left, On/Off

Export product specification