Download document () of 20
We make what matters work*

PDG3X3TS400

Eaton Power Defense terminal, molded case circuit breaker accessory terminal, 400 A, Three-pole, PD3 Global, Frame J-K, Screw terminal, Frame 3

General specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDG3X3TS400
UPC
786689261702
Product Length/Depth
152.4 mm
Product Height
25.4 mm
Product Width
114.3 mm
Product Weight
108.8622 g
Compliances
RoHS Compliant
Certifications
CCC Marked
CSA
IEC 60947-2
UL 489

Product specifications

Used with
Power Defense
Amperage Rating
400 A
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Series
Power Defense
Terminals
Screw terminal
Frame
3
Number of poles
Three-pole
Type
Terminal

Export product specification