Eaton Power Defense key interlock, molded case circuit breaker accessory, Use type FF kirk lock, PD3 Global, Power Defense, Frame J-K, Power Defense, Frame 3
| Product Name |
Eaton Power Defense key interlock
|
| Catalog Number |
PDG3XKLKPSFF
|
| UPC |
786689242213
|
| Product Length/Depth |
178 mm
|
| Product Height |
12.7 mm
|
| Product Width |
25 mm
|
| Product Weight |
150 g
|
| Compliances |
Contact Manufacturer
|
| Used with |
Power Defense
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Frame |
3
|
| Type |
Key interlock
|
| Special features |
Use type FF kirk lock
|