Download document () of 20
We make what matters work*

PDG3XPLKTOFF

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PD3 Global, Power Defense, Frame J-K, Power Defense, Frame 3

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG3XPLKTOFF
UPC
786689242183
Product Length/Depth
165.1 mm
Product Height
12.7 mm
Product Width
127 mm
Product Weight
0.226796 kg
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Series
Power Defense
Frame
3
Type
Padlock hasp

Export product specification