Download document () of 20
We make what matters work*

PDG5X1AC

Eaton Power Defense auxiliary switch, molded case circuit breaker accessory, PDG5, PD5 Global, Power Defense, Left auxiliary switch: 1 form C, Frame J-K, Power Defense, Frame 5

General specifications

Product Name
Eaton Power Defense auxiliary switch
Catalog Number
PDG5X1AC
UPC
786689241865
Product Length/Depth
101.6 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
145.1496 g
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD5 Global
Auxiliary switch
Left auxiliary switch: 1 form C
Frame size
Frame J-K
Series
Power Defense
Frame
5
Type
Auxiliary switch
Special features
PDG5 Aux switches

Export product specification