Download document () of 20
We make what matters work*

PDG5XFS04HP

Eaton molded case circuit breaker accessory handle mechanism, Handle mechanism, High performance handle, Power Defense, Frame J-K, 4 ft., NEMA 1/3R/12, 4 ft, Frame 5

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
PDG5XFS04HP
UPC
786689323318
Product Length/Depth
20 in
Product Height
2.5 in
Product Width
20 in
Product Weight
7 lb

Product specifications

Used with
Power Defense
Frame size
Frame J-K
Rating
Nema 1/3R/12
Frame
5
Cable size
4 ft
Shaft length
4 ft
Degree of protection (enclosure)
NEMA 12
NEMA 1
NEMA 3R
Type
Handle mechanism
Special features
High performance handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.