Download document () of 20
We make what matters work*

PDG5XL1BC

Eaton Power Defense molded case circuit breaker accessory bell alarm, Alarm switch, Left alarm switch: 1 form C, PD5 Global, Power Defense, Frame J-K, Power Defense, Frame 5

General specifications

Product Name
Eaton Power Defense bell alarm
Catalog Number
PDG5XL1BC
UPC
786689241902
Product Length/Depth
140 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
227 g
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Series
Power Defense
Frame
5
Type
Alarm switch
Special features
Left alarm switch: 1 form C

Export product specification