Download document () of 20
We make what matters work*

PDG6X1BC

Eaton Power Defense molded case circuit breakers electrical aftermarket accessorybell alarm, Bell/alarm, PD6 Global, Power Defense, 1 Form C, Frame J-K, Power Defense, Frame 6

General specifications

Product Name
Eaton Power Defense bell alarm
Catalog Number
PDG6X1BC
UPC
786689242008
Product Length/Depth
130 mm
Product Height
104 mm
Product Width
109 mm
Product Weight
136 g
Compliances
Contact Manufacturer

Product specifications

Used with
Power Defense
Circuit breaker type
PD6 Global
Auxiliary switch
1 Form C
Frame size
Frame J-K
Series
Power Defense
Frame
6
Type
Bell/alarm

Export product specification