Eaton Power Defense molded case circuit breaker, PDJ5, 3P, 65kA/480V, PXR25 LSI, H400A
Product Name |
Eaton Power Defense molded case circuit breaker
|
Catalog Number |
PDJ53MH400P2MN
|
UPC |
786689327514
|
Product Length/Depth |
139.7 mm
|
Product Height |
406.4 mm
|
Product Width |
209.5 mm
|
Product Weight |
19.5 kg
|
Amperage Rating |
400 A
|
Trip Type |
T291
|
Interrupt rating |
65 kAIC at 480 Vac
|
Number of poles |
Three-pole
|
Type |
PDJ5
|