Download document () of 20

PDU4PKIT

Rear Support Rail Kit for Select Tripp Lite 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures

General specifications

Product Name
Eaton Tripp Lite series SmartRack hardware
Catalog Number
PDU4PKIT
UPC
037332187505
Product Length/Depth
21.75 in
Product Height
1.72 in
Product Width
1 in
Product Weight
2 lb
Compliances
RoHS

Product specifications

Package contents
  • (2) Front rail segments
  • (2) Rear rail segments
  • (6) Phillips M3 flat-head screws
  • Installation guide
Color
Silver
Accessory Class
Product Highlights
Rail segments attach to both the rack and PDU
Compatible with rack depth settings from 22.8 to 36 in.
Compatible with EIA-standard 4-post racks and enclosures
Works with select 1U ATS PDUs only
Requires included and user-supplied mounting hardware
Type of accessory/spare part
Rack-Mount Rail Kit; Mounting Accessories

Export product specification