Knowledge Search
Download document () of 20
We make what matters work*

PE10-W

Eaton power extender, 120V, White, Indoor, Incandescent, ELV, Aluminum

General specifications

Product Name
Eaton power extender
Catalog Number
PE10-W
UPC
032664718670
Product Length/Depth
5.13 in
Product Height
3.88 in
Product Width
5.13 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
cULus Listed
NOM

Product specifications

Type
Power extender
Voltage rating
120 V
Environmental conditions
Indoor
Load type
INC
ELV
Material
Aluminum
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español