Download document () of 20
We make what matters work*

PEDESTAL KIT

Eaton B-Line series Flextray accessory kit, Hardware included, Pre-galvanized steel.

General specifications

Product Name
Eaton B-Line series Flextray accessory kit
Catalog Number
PEDESTAL KIT
UPC
782051522044
Product Length/Depth
28.09 in
Product Height
1.63 in
Product Width
0.62 in
Product Weight
3.3 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Pedestal kit
Finish
Pre-galvanized
Application
Hardware included

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.