Download document () of 20
We make what matters work*

PFME-VISOR-1

Eaton Crouse-Hinds series PFME visor, Aluminum, Used with PFME15L models

General specifications

Product Name
Eaton Crouse-Hinds series PFME visor
Catalog Number
PFME-VISOR-1
UPC
662276966475
Product Length/Depth
16 in
Product Height
4 in
Product Width
5 in
Product Weight
5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Used with PFME15L models

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.