Download document () of 20
We make what matters work*

PFS3311

Eaton, pull fuse switch, pull fuse switch 30 amp 250 volt 1 pole

General specifications

Product Name
Eaton safety switch fuse puller kit
Catalog Number
PFS3311
UPC
786685224862
Product Length/Depth
4 in
Product Height
2 in
Product Width
3 in
Product Weight
0.3 lb
Certifications
UL Listed
UL 67

Product specifications

Type
Pull fuse switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.