Knowledge Search
Download document () of 20
We make what matters work*

PHB2N12F

Eaton rotary disconnect external front pistol handle,Front pistol handle,100-400A,Black,NEMA 1/3R/12,D/E-Frame,External handles,NEMA 1/3R/12,Handle type: PH2

General specifications

Product Name
Eaton rotary disconnect external 3-position handle
Catalog Number
PHB2N12F
UPC
786685408422
Product Length/Depth
3.07 in
Product Height
2 in
Product Width
1.77 in
Product Weight
0.5 lb
Certifications
Contact Manufacturer

Physical Attributes

Color
Black
Enclosure
NEMA 1, NEMA 3R, NEMA 12
Frame size
D
E
Type
Front pistol handle

Performance Ratings

Amperage Rating
100-400A
Rating
NEMA 1, NEMA 3R, NEMA 12

Miscellaneous

Product Category
External handles
Special features
External Front Pistol Handle
Used with
Handle type: PH2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.