Download document () of 20
We make what matters work*

PHVL-3R9H505-R

Eaton PHVL supercapacitor, 3.9 V, 5 F, 0.65 W, horizontal pack

General specifications

Product Name
Eaton PHVL cylindrical cell supercapacitor pack
Catalog Number
PHVL-3R9H505-R
UPC
051712811965
Product Length/Depth
32.5 mm
Product Height
11 mm
Product Width
21.3 mm
Product Weight
6.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Size
20.8 x 10.5 x 32 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.07 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHVL
Max voltage
3.9 V
Capacitance
5 F
Leakage
5 µA
Energy
38.16 J
Power
27.15 W
Peak current (1 sec)
7.22 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification