Download document () of 20

PINV3000SWL-120

3000W Heavy-Duty Compact Power Inverter - 2x 5-15/20R, USB Charging, Pure Sine Wave, Wired Remote

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV3000SWL-120
UPC
037332266743
Product Length/Depth
18.4 in
Product Height
4 in
Product Width
9.3 in
Product Weight
15 lb
Compliances
FCC Class B
Certifications
UL Listed
CSA Std. C22.2

Product specifications

Features
Flex Center
Expandable Battery Runtime
User-Supplied 12VDC battery system
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
Cooling Method
Temperature Controlled Fans
Cord Length
1.5 ft
DC System Voltage (VDC)
11-15
Form Factor Supported
Horizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
Operating Temperature
32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
Optional Coverage
1-Year, 2-year, and 3-year standard warranty extensions
Output Capacity (Watts)
3000
Output Frequency Regulation
60Hz (+/- 0.5Hz)
Output Voltage Regulation
Maintains sine wave output voltage of 110VAC (+/- 10V)
Power Cord Jacket Type
SJT
Receptacle Color
White
Housing Color
Blue
Black
Color
Black
Blue
Sine Wave
Pure Sine Wave
Switches
Inverter: ON/OFF Rocker Switch; Optional PINVSWRM wired remote panel: ON/OFF momentary push-button switch.
Total Outlets
3
Output Receptacles
Hardwire
5-15/20R
Package Contents
PINV3000SWL-120 3000W Light-Duty Compact Power Inverter
Ground wire with clamp
Mounting hardware
(4) DC battery cables with ring terminals, 18 in. (45.7 cm)
Owner’s manual
PINVSWRM wired remote kit
Product Features
DC terminal posts for included or user-supplied battery cables with ring terminals
USB Charging
Pure Sine Wave Output
Product Highlights
Ideal for areas without power outlets, such as construction sites or mobile offices
Wired remote module extends power control to cab of utility or work truck
Provides pure sine wave power for appliances, power tools and other electronics
NEMA 5-15/20R GFCI outlets + hardwire terminals deliver 3000W continuous output
USB charging ports keep smartphones, tablets and laptops at full capacity
Nominal Output Voltage
110V

Export product specification