Knowledge Search
Download document () of 20
We make what matters work*

PJ13BK

Eaton Blank wallplate, Box mount, Black, Blank Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton blank wallplate
Catalog Number
PJ13BK
UPC
032664579172
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.053 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Mid-size
Color
Black
Mounting method
Box
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español