Knowledge Search
Download document () of 20
We make what matters work*

PJ262GY

Eaton Decorator / GFCI wallplate, Gray, Decorator Cutout, Polycarbonate, Two- gang, Mid-size

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
PJ262GY
UPC
032664579646
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.075 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
Gray
Number of gangs
2
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español