Knowledge Search
Download document () of 20
We make what matters work*

PJ265LA

Eaton Decorator / GFCI wallplate, Lt. Almond, Decorator Cutout, Polycarbonate, Five- gang, Mid-size

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
PJ265LA
UPC
032664579813
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
10.37 in
Product Weight
0.168 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
Light almond
Number of gangs
5
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español