Knowledge Search
Download document () of 20
We make what matters work*

PJ28LA

Eaton Combination wallplate, Lt. Almond, Toggle, Toggle, Duplex receptacle Cutout, Polycarbonate, Three- gang, Mid-size

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ28LA
UPC
032664580086
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
6.75 in
Product Weight
0.124 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Two toggles and duplex receptacle
Type
Wallplate
Cutout
Toggle, Toggle, Duplex receptacle
Wallplate size
Mid-size
Color
Light almond
Number of gangs
3
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español