Knowledge Search
Download document () of 20
We make what matters work*

PJ3LA

Eaton Toggle wallplate, Lt. Almond, Toggle Cutout, Polycarbonate, Three- gang, Mid-size

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
PJ3LA
UPC
032664751141
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
6.75 in
Product Weight
0.132 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Light almond
Number of gangs
3
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español