Knowledge Search
Download document () of 20
We make what matters work*

PJ6B

Eaton Toggle wallplate, Brown, Toggle Cutout, Polycarbonate, 6-Gang, Mid-size

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
PJ6B
UPC
032664580420
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
12.18 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Brown
Number of gangs
6
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español