Knowledge Search
Download document () of 20
We make what matters work*

PJ720V

Eaton Power outlet and locking, Ivory, 1.59" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton power outlet and locking wallplate
Catalog Number
PJ720V
UPC
032664580505
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.062 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
1.59" hole
Type
Wallplate
Cutout
1.59" Hole
Wallplate size
Mid-size
Color
Ivory
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español