Knowledge Search
Download document () of 20
We make what matters work*

PJ826W

Eaton Combination wallplate, White, Duplex receptacle, Decorator Cutout, Polycarbonate, Two- gang, Mid-size

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ826W
UPC
032664751226
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.058 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Duplex receptacle and decorator
Type
Wallplate
Cutout
Duplex receptacle, Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
2
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español