Knowledge Search
Download document () of 20
We make what matters work*

PJ8IG

Eaton Duplex receptacle wallplate, Premarked "ISOLATED GROUND", Orange, Duplex receptacle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
PJ8IG
UPC
032664580895
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.045 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Special features
Premarked "ISOLATED GROUND"
Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Mid-size
Color
Orange
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español