Knowledge Search
Download document () of 20

PJ8W

Eaton Duplex receptacle wallplate, White, Duplex receptacle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
PJ8W
UPC
032664751592
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español