Knowledge Search
Download document () of 20

PJS262W

Eaton Screwless wallplate, Screwless, White, Decorator Cutout, Polycarbonate, Two- gang, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS262W
UPC
032664751615
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
2
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español