Knowledge Search
Download document () of 20
We make what matters work*

PJS263V

Eaton Screwless wallplate, Screwless, Ivory, Decorator Cutout, Polycarbonate, Three- gang, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS263V
UPC
032664750984
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
6.75 in
Product Weight
0.155 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
Ivory
Number of gangs
3
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español